Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
Parker
Description
LE-R(KEG) EO - Male stud run tee
Bill of material
EO L-Male stud elbow LE15LRCFX
ERMETO
Order code
LE15LRCFX
INFO
Add. Info
PDF Link
WERKSTOFF
Werkstoffauswahl
EO Steel X/OMD
EOSTAHL
EO Steel
EOSTAHLXOMD
EO Steel X/OMD
X
BAUREIHE
Series
L
D1
Tube O.D.
15.000
mm
T
Male stud end
R1/2keg
D3
Bore in tube end
12.000
mm
D4
Bore
11.000
mm
L1
Stud length w/o nut
28.000
mm
L2
Distance tube seat/center
21.000
mm
L3
Stud length
34.000
mm
L4
Length male stud end
14.000
mm
L5
Stud length with nut
36.000
mm
S1
HEX Body
19.000
mm
S2
HEX Nut
27.000
mm
S3
HEX Body
0.000
mm
WEIGHT
Weight
0.115
kg
Previews
3D
Dimension
2D