Product discontinued since Dec 1, 2022. Please do not use for new projects.
Should a replacement part be used?
{parker/i_eo_din/02i_rohr_dichtkegel/kor_stahl.prj},{NB=EO Konus-Reduzieranschluss - Stahl und Messing KOR42/22LCF},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.400},{ERMETO=KOR42/22LCF},{HID=0},{INFO=PDF Link},{PHASEOUT=Phase-out info},{EOSTAHL=X},{EOSTAHLXOMD=},{EOMESSING=},{XOMD=1.000},{BAUREIHE=L},{D1=42.000},{D2=22.000},{D3=19.000},{L1=43.500},{L2=36.000},{L3=52.000},{S2=60.000},{S3=36.000},{T1=30.000},{P1=2.0},{T1KG=27.500},{D4K=24.300},{LS=29.500},{DB=27.000},{LB=4.000},{T1G=52.000},{P1G=2.0},{L4G=24.000},{L4K=20.000},{LMIP=13.500},{PT=0.300},{WEIGHT=0.53737},{ERMETO2=KOR42/22LCF}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 285