Product discontinued since 1 Jul 2021.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{parker/i_eo_din/07i_schwenkverschrbg/wh_r_kds.prj},{NB=EO Hochdruck-Winkel-Schwenkverschraubung WH42ZLRKDSCF},{IDNR=},{ZFACTOR=3.300},{ZOOM=2.300},{ERMETO=WH42ZLRKDSCF},{HID=0},{INFO=PDF Link},{WERKSTOFF=EO-2 Stahl},{EO2STAHL=X},{EOSTAHL=},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{XOMD=1.000},{FORM=1.000},{BAUREIHE=L},{D1=42.000},{T=G 1 1/2 A},{NDR=47.803},{D3=36.000},{D4=34.000},{D5KDS=55.900},{D6KD=64.000},{L1=51.500},{L2=40.500},{L3=40.500},{L4=22.000},{L5=87.000},{L6=63.000},{L7=3.500},{S1=70.000},{S2=60.000},{S3=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{BG=70.500},{HG=69.000},{D3KDS=60.000},{D1KDS=48.400},{L2KDS=2.600},{L4M=26.500},{PT=0.300},{WEIGHT=2.44865},{ERMETO2=WH42ZLRKDSCF}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 105