Product discontinued since 1 lip 2021.
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{parker/i_eo_din/07i_schwenkverschrbg/wh_m_kds.prj},{NB=EO Hochdruck-Winkel-Schwenkverschraubung WH42LMKDSOMDCF},{IDNR=},{ZFACTOR=3.300},{ZOOM=2.300},{ERMETO=WH42LMKDSOMDCF},{HID=0},{INFO=PDF Link},{WERKSTOFF=EO Stahl (X/OMD)},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{XOMD=0.000},{FORM=1.000},{BAUREIHE=L},{D1=42.000},{T=M48X2},{NDM=48.000},{P=2.0},{D3=36.000},{D4=34.000},{D5KDS=55.900},{D6KD=64.000},{L1=51.500},{L2=40.500},{L3=40.500},{L4=22.000},{L5=87.000},{L6=63.000},{L7=3.500},{S1=70.000},{S2=60.000},{S3=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{BG=70.500},{HG=69.000},{D3KDS=60.000},{D1KDS=48.400},{L2KDS=2.600},{L4M=26.500},{PT=0.300},{WEIGHT=2.21747},{ERMETO2=WH42LMKDSOMDCF}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 114