{parker/m_flansche/03m_sae_voll_fl/pafg_g.prj},{NB=EO SAE Vollflansche mit BSPP 60 Anschluss PAFG405GSS},{ERMETO=PAFG405GSS},{BESTNR=PAFG405G},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=1 1/2},{ID=47.220},{BRISO=38},{RS=3.530},{T1=G1 1/2},{NDMT1=47.803},{KDMT1=44.845},{D3=32.0},{L1=67},{L2=27},{LA=90},{LB=106},{LX=36.5},{LY=79.3},{DB=17.0},{SCM=M16X55},{SCU=5/8x2 1/4},{WEIGHT=9999.99999},{PNA3C=420},{PNSS=420},{PSI=6000},{ZOOM=2.000},{ZFACTOR=2.200},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PAFG405GSS}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 62