Product discontinued since 1. 12. 2022. Please do not use for new projects.
Should a replacement part be used?
{parker/i_eo_din/02i_rohr_dichtkegel/evw.prj},{NB=EO Winkel-Verschraubung mit Schaft EVW42L71},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.500},{ERMETO=EVW42L71},{HID=0},{INFO=PDF Link},{PHASEOUT=Phase-out info},{EOSTAHL=},{EOSTAHLXOMD=},{EOEDELSTAHL=X},{EOEDELSTAHLXOMD=},{EOMESSING=},{XOMD=1.000},{BAUREIHE=L},{D1=42.000},{D3=36.000},{L1=51.000},{L2=40.000},{L3=60.000},{L4=63.000},{S1=50.000},{S2=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{L2A=16.000},{LS=32.500},{L4M=24.000},{LMIP=16.000},{PT=0.300},{WEIGHT=1.14460},{ERMETO2=EVW42L71}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 92