Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker
Description
RI EO - Thread reducer/expander
Bill of material
EO Thread reducer/expander RI3/4X171X
ERMETO
Order code
RI3/4X171X
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
T1
Male thread
G 3/4 A
T2
Female thread
G 1
D2
Collar diameter
32.000 mm
D3
Bore
16.000 mm
L1
Length
51.000 mm
L2
Length
16.000 mm
L3
Depth Bore/Female thread
24.500 mm
S1
Width across flats
41.000 mm
ABB
Version
B
WEIGHT
Weight
0.23973 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.